IESNA:LM-63-2002
[TEST]P949750
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-930-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15604
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
3132.4 3134 3127.4 3113.4 3031.7 2946.6 2932.6 3000.3 3157.1 3365.9
3618.5 3909 4215.3 4438.9 4610.6 4780.7 4935.8 5029.1 5061.3 5026.6
4851.6 4537.2 4135.2 3498 2568.6 1495.6 1161.3 1062.3 944.2 769.3
591 458.9 344.2 215.4 123 49.5 0
3132.4 3119.1 3112.5 3103.5 3024.2 2937.6 2925.2 2986.3 3137.3 3352.7
3598.7 3879.3 4185.6 4416.7 4581.7 4755.1 4908.6 5007.6 5053.9 5012.6
4824.4 4516.5 4108 3443.5 2487.7 1448.6 1148.1 1052.4 932.7 756.1
583.6 453.1 327.7 207.2 119.7 47.9 0
3132.4 3128.2 3124.9 3115.8 3053.1 2969.8 2943.3 2993.7 3125.8 3328
3567.3 3836.4 4140.2 4407.6 4592.5 4764.2 4944.9 5067.9 5144.7 5138.1
5010.9 4728.7 4341.6 3739 2850.1 1685.4 1168.8 1061.5 962.4 825.4
666.1 495.2 366.5 239.4 130.4 59.4 0
3132.4 3124.9 3120.8 3128.2 3085.3 3013.5 2981.3 3006.9 3099.3 3261.1
3476.5 3716.7 3994.9 4295.3 4535.5 4726.2 4909.4 5068.7 5163.6 5208.2
5158.7 4985.4 4676.7 4135.2 3319.7 2123.7 1202.6 997.9 907.9 800.6
686.7 570.3 441.6 294.7 168.4 75.1 0
3132.4 3129.1 3131.5 3148 3139.8 3101.8 3054.8 3049.8 3091.9 3188.5
3337.1 3528.5 3758 4022.1 4310.2 4576.8 4784 4963.9 5123.2 5240.4
5273.4 5200.8 5020 4725.4 4149.2 3127.4 1740.7 883.2 695 585.2
477.1 384.6 299.6 211.3 114.7 42.1 0
3132.4 3134 3143.1 3165.4 3186.8 3186.8 3164.5 3143.9 3147.2 3187.7
3267.7 3393.2 3562.4 3762.1 3985.8 4269.7 4571.8 4826.9 4974.6 5044
5089.4 5111.6 5104.2 5095.1 5006.8 4486.8 3359.3 1871.2 851 546.4
430 333.5 243.5 167.6 96.6 35.5 0
3132.4 3135.7 3153 3179.4 3217.4 3251.2 3274.3 3292.5 3290.8 3322.2
3375 3455.9 3568.2 3696.9 3854.6 4046.9 4265.6 4505.8 4722.1 4901.2
5081.9 5285 5488 5699.3 5961 6107.9 5654.7 4473.6 2890.5 1451.9
696.6 428.4 290.5 189 108.1 38 0
3132.4 3138.1 3162.1 3200 3241.3 3282.6 3332.1 3388.2 3455.9 3542.6
3653.2 3780.3 3917.3 4069.2 4249.9 4471.1 4721.2 4996.9 5297.4 5622.6
5998.1 6408.3 6867.2 7323.7 7835.4 8430.5 9010.8 9157.7 8624.5 7357.5
5469 3469.1 2023 1117.6 493.6 118.9 0
3132.4 3146.4 3175.3 3219 3261.9 3300.7 3347.8 3412.2 3487.3 3601.2
3751.4 3923.9 4128.6 4381.2 4688.2 5068.7 5509.5 6019.6 6569.3 7130.5
7768.6 8374.4 9089.2 9815.5 10687.1 11543.9 12633.4 13800.5 14729.1 14631.7
12876.1 9703.3 6133.5 2458 449 99 0
3132.4 3145.6 3181.1 3222.3 3265.2 3311.5 3360.2 3425.4 3503.8 3616.9
3755.5 3922.3 4119.5 4372.9 4687.4 5086.9 5544.1 6097.2 6707.9 7333.6
7990.6 8661.6 9380.6 10164.7 11001.6 11874.1 12864.5 13940.8 14992.4 15178.1
13426.6 9799.9 5559.8 1447.7 308.7 91.6 0
3132.4 3144.7 3172.8 3228.1 3273.5 3323.8 3365.1 3425.4 3507.9 3607
3726.6 3862.8 4018 4230.9 4510.8 4849.2 5258.6 5762 6335.7 6961.3
7590.3 8234.9 8901 9611.7 10387.5 11150.2 11945 12640.8 13169.9 12791.1
11023.9 7596.9 3306.5 638 192.3 63.6 0
3132.4 3141.4 3179.4 3227.3 3271 3314.8 3356 3403.9 3470.8 3542.6
3627.6 3710.1 3792.7 3904.1 4067.5 4283.8 4543.8 4892.9 5304 5769.5
6276.3 6800.4 7315.4 7838.7 8382.7 8891.9 9402.8 9865.9 9964.1 9100.7
7338.5 5042.3 2151.8 428.4 128.8 35.5 0
3132.4 3141.4 3172.8 3209.1 3245.4 3267.7 3290 3309 3326.3 3347
3353.6 3331.3 3289.2 3244.6 3213.2 3211.6 3256.2 3383.3 3589.6 3849.6
4157.5 4496.7 4838.4 5178.5 5508.7 5783.5 5946.9 6038.6 5805.8 4883.8
3581.4 2214.5 883.2 250.9 92.4 23.1 0
3132.4 3129.9 3137.3 3148 3141.4 3097.7 3030 2928.5 2794.8 2618.1
2396.9 2139.4 1883.5 1669.8 1499.7 1359.4 1251.3 1182 1146.5 1138.2
1160.5 1205.1 1248 1290.1 1309.9 1277.7 1178.7 1021 780 553.8
402.8 292.2 213 149.4 90 23.9 0
3132.4 3111.7 3086.1 3035.8 2945 2793.9 2591.7 2335 2047.8 1787
1573.2 1387.5 1215.8 1088.7 1019.4 987.2 964.9 937.6 908.8 881.5
849.3 805.6 754.4 709 665.3 621.5 578.6 532.4 477.9 416
352.4 290.5 224.5 154.3 84.2 19 0
3132.4 3091.1 3016 2888.9 2690.8 2409.3 2100.6 1806.8 1590.5 1406.5
1249.6 1161.3 1110.1 1065.6 1019.4 980.6 959.9 952.5 938.5 907.1
861.7 816.3 770.1 725.5 676.8 628.9 580.2 528.2 477.9 422.6
364 298.8 224.5 145.3 74.3 15.7 0
3132.4 3077.9 2951.6 2744.4 2440.7 2070.1 1756.4 1539.4 1366 1257.9
1206.7 1159.7 1110.1 1057.3 1008.6 978.9 969.8 964.9 953.3 916.2
830.3 781.6 737.9 695.8 657 620.7 576.1 526.6 473.8 414.3
350 280.6 208 140.3 75.1 20.6 0
3132.4 3056.4 2880.6 2594.2 2201.3 1815 1568.2 1385.8 1286.8 1243.9
1190.2 1138.2 1102.7 1064.8 1012.8 979.7 964.9 945.1 857.6 820.4
808.1 803.1 789.1 766.8 732.9 688.4 625.6 567 502.7 438.3
372.3 306.2 237.7 168.4 99 33.8 0
3132.4 3050.6 2836 2480.3 2033.8 1684.6 1464.2 1323.1 1281 1232.3
1172.9 1132.4 1106.8 1073 1011.1 969 936 845.2 813.8 800.6
789.9 787.4 777.5 751.1 705.7 652.1 594.3 531.6 466.3 407.7
350.8 294.7 241 186.5 187.4 142 0
3132.4 3028.4 2773.3 2371.3 1906.7 1606.2 1401.5 1310.7 1280.2 1224.9
1167.9 1131.6 1110.1 1076.3 1003.7 940.1 856.8 791.5 770.9 751.9
739.5 732.1 698.3 660.3 617.4 574.5 524.1 475.4 421.8 367.3
316.1 263.3 213.8 257.5 231.1 77.6 0
3132.4 3021.8 2751 2332.6 1854.7 1543.5 1360.2 1305.8 1277.7 1224.1
1167.9 1134.1 1118.4 1087 998.7 905.5 796.5 751.1 722.2 699.1
687.5 662 619 579.4 539 493.6 454 414.3 372.3 334.3
315.3 249.3 207.2 286.4 132.1 33 0
3132.4 3032.5 2767.5 2337.5 1866.2 1564.1 1367.7 1309.1 1286 1233.1
1172.9 1140.7 1124.2 1096.1 1010.3 906.3 794.9 749.5 718.9 695
681.8 657 614.9 577.8 536.5 492.8 449 409.4 370.6 324.4
283.9 233.6 207.2 287.2 113.9 28.1 0
